Signify OptiVision LED gen3.5, Floodlight for sports and area, 1000 W, 149640 lm, 5700 K, CRI70, Asymmetrical, Interact Ready, IP66

BVP518 1720/757 HGB A35-WB D9 T35 OUT

Product Description

Floodlight for sports and area, Aluminium, Aluminium, Mounting bracket adjustable, Power supply unit with DALI interface, 149640 lm, 1000 W, 148 lm/W, 5700 K, (0.329, 0.342) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level up to 10 kV differential mode, Connection unit 5-pole, FIFA Quality Pro

Order code: 912300060904
Full order code: 872110338305100

Specifications

Lamp family code
LED1720 [LED module 172000 lm]
Light source replaceable
Yes
Number of gear units
Unit
Gear
-
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060904 en_GB pdf 275.5 kB

Brochures

Installation instructions
Mounting instructions OptiVision gen3.5 pdf 5.3 MB

Visuals

Product-Photographs-912300060904_EU
Multiple assets - Visuals
Product-Diagrams-912300060904_EU
Multiple assets - Visuals