United Kingdom - English

Philips Ledinaire All-in floodlights, 50 W, 5500 lm, 6000 lm, 3000 K, 4000 K, 6500 K, CRI80, Sensor-controlled on/off, Symmetrical, MDU1, IP65

BVP167 LED60/830_40_65 PSU 50W SWB MDU

Product Description

Aluminium die cast, Grey, Traffic grey B (RAL7043), Single layer powder coating, Power supply unit (On/Off), Movement and light sensor (On/Off), Photocell included, All-in, Multi Color Temperature, 5500 lm, 6000 lm, 50 W, 120 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 1.0 m without plug, Flying leads/cables

Order code: 911401894386
Full order code: 872016973618499

Specifications

Lamp family code
LED60S [LED Module, system flux 6000 lm]
Number of gear units
Unit
Driver included
Yes
Light source engine type
LED system in flux
Service Tag
No
Value ladder
Value
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401894386 en_GB pdf 543.9 kB

Brochures

Installation instructions
Mounting instruction Ledinaire Floodlight All-in with sensor pdf 6.6 MB

Visuals

Product-Photographs-911401894386_EU
Multiple assets - Visuals
Product-Diagrams-911401894386_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP167 LED60/830_40_65 PSU 50W SWB MDU ies 6.0 kB
LDT
LDT File - BVP167 LED60/830_40_65 PSU 50W SWB MDU ldt 4.6 kB

Other

Environmental product declaration
EPD Philips Ledinaire Floodlights All-in BVP167 50W MDU pdf 1.1 MB
Environmental product declaration
EPD PHILIPS BVP167 LED60 830 40 65 PSU 50W SWB MDU 911401894386 pdf 657.3 kB