Product Description
Aluminium die cast, Aluminium, Mounting bracket adjustable, Power supply unit (On/Off), 37000 lm, 475 W, 78 lm/W, 4000 K, (0.380, 0.390) SDCM <5, CRI70, Distribution extra-wide 51, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 4 kV differential mode and 4 kV common mode, Connection unit 5-pole