United Kingdom - English

Philips ClearFlood Large, 475 W, 64000 lm, 4000 K, CRI70, Optiflux asymmetrical axis angle 52°, IP66

BVP651 LED750-4S/740 OFA52 ALU PSU

Product Description

Aluminium die cast, Aluminium, Mounting bracket adjustable, Power supply unit (On/Off), 64000 lm, 475 W, 134 lm/W, 4000 K, (0.380, 0.390) SDCM <5, CRI70, Optiflux asymmetrical axis angle 52°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 4 kV differential mode and 4 kV common mode, Connection unit 5-pole

Order code: 912300023794
Full order code: 871869911282000

Specifications

Lamp family code
LED750 [LED module 75000 lm]
Light source replaceable
Yes
Number of gear units
2 units
Driver included
Yes
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300023794 en_GB pdf 512.8 kB

Brochures

Installation instructions
Install instructions pdf 11.2 MB

Visuals

Product-Photographs-912300023794_EU
Multiple assets - Visuals
Product-Diagrams-912300023794_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP651 LED750-4S/740 OFA52 ALU PSU IES 56.8 kB
Dialux
ULD File - BVP651 LED750-4S/740 OFA52 ALU PSU ULD 47.5 kB
Relux
ROLF File - BVP651 LED750-4S/740 OFA52 ALU PSU ROLF 41.7 kB
LDT
LDT File - BVP651 LED750-4S/740 OFA52 ALU PSU LDT 40.6 kB