United Kingdom - English

Philips UniBar

Direct View Linear Luminaires for Creative Architectural and Media Façade Applications

Products

BCS342 120LED 27K 24V OC L100
BCS342 120LED 27K 24V OC L100
911401703923
BCS342 120LED 30K 24V OC L100
BCS342 120LED 30K 24V OC L100
911401703953
BCS342 120LED 40K 24V OC L100
BCS342 120LED 40K 24V OC L100
911401703983
BCS342 60LED 27K 24V OC L50
BCS342 60LED 27K 24V OC L50
911401704073
BCS342 60LED 30K 24V OC L50
BCS342 60LED 30K 24V OC L50
911401704103
BCS342 60LED 40K 24V OC L50
BCS342 60LED 40K 24V OC L50
911401704133
BCS342 36LED 27K 24V OC L30
BCS342 36LED 27K 24V OC L30
911401704223
BCS342 36LED 30K 24V OC L30
BCS342 36LED 30K 24V OC L30
911401704253

Product family information

Description

UniBar is a surface-mounted, exterior-rated and slim-sized linear LED direct view luminaire that is designed for façade and outdoor architectural lighting applications. The robust mechanical and unique optical design makes it ideal for buildings facades, media facades, bridges, overpasses and any application that requires a slim linear direct view lighting solution. Direct view spread lens, through wiring for end-to-end connection and DMX control option available with up to 10 pixels (10IDs) to give architects and designers the freedom to explore a wide range of concepts and design with no limitations. Available in white, monochromatic colours, RGB, RGBW and tunable white.

Benefits

  • Low power LEDs deliver a smooth and soft lighting distribution

  • Up to 10 pixels (10IDs) for easy and flexible control

Features

  • Standard: RGBW, RGB, 2,700 K, 3,000 K and 4,000 K

  • Optional 5,000 K, Monochromatic Colours and Tunable White

Applications

  • Bridges, Monuments, Facades
  • Parks and squares
  • Landscape

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniBar en_GB pdf 669.3 kB
Installation instructions
UniBar pdf 45.7 MB

Visuals

Family-Photographs-UniBar
Multiple assets - Visuals