United Kingdom - English

Philips UniEdge

UniEdge – Make Your Boundaries Stand Out

Products

BCP390 4LED 27K 24V 3x90 D3
BCP390 4LED 27K 24V 3x90 D3
911401737283
BCP390 4LED 30K 24V 3x90 D3
BCP390 4LED 30K 24V 3x90 D3
911401737303
BCP390 4LED 40K 24V 3x90 D3
BCP390 4LED 40K 24V 3x90 D3
911401737323

Product family information

Description

UniEdge is a surface-mounted, exterior-rated and compact-sized architectural LED edge lighting luminaire that is designed for façade and outdoor decorative lighting applications. The robust mechanical and unique optical designs make UniEdge ideal for edges lighting on windows and doors inner frames, building façades, landmarks and monuments.

Benefits

  • Unique Optical Distribution 3x90° to highlight the inner frames or outer edges of windows, balconies or doors.

  • Compact Size, Lightweight and Tiltable Brackets.

Features

  • Robust design and IP66 for outdoor use

  • Unique 3x90° optical distribution to illuminate architectural edges

Applications

  • Bridges, Monuments, Facades
  • Landscape
  • Parks and squares

Warning & Safety

  • For outdoor use only

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniEdge en_GB pdf 221.8 kB

Visuals

Family-Photographs-UniEdge
Multiple assets - Visuals