United Kingdom - English

Philips HID-PV 315 /S CDM 220-240V 50/60Hz

Product Description

Philips HID-PV 315 /S CDM 220-240V 50/60Hz

Order code: 913700639466
Full order code: 872790084311800

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input frequency
50 to 60 Hz
Earth leakage current (max.)
0.5 mA
Input current (nom.)
1.53 A
Number of products on MCB (16 A type B) (nom.)
4

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700639466 en_GB pdf 210.0 kB

Visuals

Product-Photographs-913700639466_EU
Multiple assets - Visuals
Product-Diagrams-913700639466_EU
Multiple assets - Visuals