United Kingdom - English

Philips EXC 55 SOX 220-240V 50/60Hz

Product Description

Philips EXC 55 SOX 220-240V 50/60Hz

Order code: 913700621666
Full order code: 871150006242030

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input frequency
50 to 60 Hz
Inrush current width
0.15 ms
Input current (nom.)
0.26 A
Inrush current peak (max.)
40 A
Number of products on MCB (16 A type B) (nom.)
22

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700621666 en_GB pdf 197.1 kB

Visuals

Product-Photographs-913700621666_EU
Multiple assets - Visuals
Product-Diagrams-913700621666_EU
Multiple assets - Visuals