United Kingdom - English

Philips HF-Regulator II for TL-D lamps

Product Description

Products

Product family information

Description

Flat, lightweight high-frequency electronic regulating ballast, using 1-10V protocol for TL-D fluorescent lamps

Benefits

  • The lamp power can be dimmed from 1 to 100% via the Analog control input (in accordance with the 1-10 V industry standard)

  • Compliant with European and Asian norms and suitable for emergency lighting systems

Features

  • Programmed start: flicker-free ignition < 0.5 seconds and striation-free operation, no stroboscopic effects. Preheating the lamp electrodes enables the lamps to be switched on and off without reducing life

  • Smart power ensures constant light, independent of mains fluctuations.

Applications

  • 1-10V installations with daylight linking and/or movement detection (for energy savings)
  • 1-10V installations with remote control systems (combining energy savings with comfort)
  • Installations with emergency back-up, according to IEC 60598-2-22

Downloads