United Kingdom - English

Philips HF-R 158 TL-D EII 220-240V 50/60Hz

Product Description

Philips HF-R 158 TL-D EII 220-240V 50/60Hz

Order code: 913700609466
Full order code: 871150091017230

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input frequency
    50 to 60 Hz
  • Earth leakage current (max.)
    0.5 mA
  • Inrush current width
    0.25 ms
  • Inrush current peak (max.)
    27 A
  • Number of products on MCB (16 A type B) (nom.)
    28

Downloads

Family