Philips HF-R 258 TL-D EII 220-240V 50/60Hz
Product Description
Philips HF-R 258 TL-D EII 220-240V 50/60Hz
Specifications
- Input Voltage 220 to 240 V
- Line Frequency 50 to 60 Hz
- Input frequency 50 to 60 Hz
- Earth leakage current (max.) 0.5 mA
- Inrush current width 0.40 ms
- Inrush current peak (max.) 45 A
- Number of products on MCB (16 A type B) (nom.) 12