Group Dimming, Programmable Dimming, Controlling using Fixed Calendars, Astro Clock, Photocells (Central/Individual) , Alarms
Signify Group Cabinet Control enables remote grouping, monitoring and controlling of diverse outdoor luminaires. Customers can control their lighting installations, through a retrofitted modular cabinet solution at the electrical cabinet. Supports optimised energy consumption and manages KPIs better. The solution autonomously executes complex tasks based on the configurations. The Controller can automatically switch between different available communications carriers to provide stable and reliable communications to Interact application(s).
Modular solution based on the existing infrastructure;
Retrofitted at the existing electrical cabinet;
Central switching (on/off) of a whole group of lighting points;
Cabinet door ‘open’ detection; Mains power failure alarm; Includes centralised switching from either a central schedule astro-clock, a photocell or an external trigger signal.
Refer to Documentation portal for all technical documents (https://www.sns.portal.signify.com/internal/index.html/);
Verify the applicable local LTE band before placing an order for the controller;