Philips MASTER, LEDtube, T8, HF, 1500 mm, 20 W, 58W TL-D, 3000 K, 2900 lm, CRI 80, 75000 h
MAS LEDtube HF 1500mm HO 20W830 T8
Product Description
MASTER, LEDtube, T8, HF, 1500 mm, 20 W, LED alternative to 58W TL-D, 3000 K, 2900 lm, CRI 80, 75000 h, 145 lm/W, EEL E, G13 Rotatable end-cap, Plastic, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.2, PstLM 0.5
Specifications
- Cap base
- G13 Rotatable end-cap
- Nominal lifetime
- 75,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years