Philips MASTER, LEDtube, T5, HF, 600 mm, 7 W, 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 60000 h

MAS LEDtube HF 600mm HE 7W 840 T5

Product Description

MASTER, LEDtube, T5, HF, 600 mm, 7 W, LED alternative to 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 60000 h, 150 lm/W, EEL D, G5, Glass, 600 mm, RG0, SDCM 6, PF 0.92, IP20

Order code: 929003795202
Full order code: 872016930968500

Specifications

Cap base
G5
Nominal lifetime
60,000 h
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003795202 pdf 66.8 kB
Product information sheet
Product Information Sheet pdf 199.0 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.3 MB
Product leaflet
Localized commercial leaflet 929003795202 en_GB pdf 640.9 kB

Brochures

Installation instructions
Installation instructions pdf 2.8 MB

Visuals

Product-Photographs-929003795202_EU
Multiple assets - Visuals
Product-Diagrams-929003795202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 600mm HE 7W 840 T5 IES 21.1 kB

Other

Environmental product declaration
Philips-MASTER-LEDtube-InstantFit-HF-T5-COMF-3493011-Ref-929003795202-EPD pdf 685.4 kB