Philips MASTER, LEDtube, T5, HF, 900 mm, 18.5 W, 39W TL5 HO, 4000 K, 2800 lm, CRI 80, 60000 h

MAS LEDtube HF 900mm HO 18.5W 840 T5

Product Description

MASTER, LEDtube, T5, HF, 900 mm, 18.5 W, LED alternative to 39W TL5 HO, 4000 K, 2800 lm, CRI 80, 60000 h, 151 lm/W, EEL D, G5, Glass, 900 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003596602
Full order code: 872016916315700

Specifications

Cap base
G5
Nominal lifetime
60,000 h
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003596602 pdf 67.8 kB
Product information sheet
Product Information Sheet pdf 157.0 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003596602 en_GB pdf 644.3 kB

Visuals

Product-Photographs-929003596602_EU
Multiple assets - Visuals
Product-Diagrams-929003596602_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 900mm HO 18.5W 840 T5 IES 6.1 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDtube-HF-900mm-HO-18.5W-840-T5-929003596602 pdf 600.2 kB