Philips MASTER, LEDtube, T5, HF, 1200 mm, 26 W, 54W TL5 HO, 6500 K, 3900 lm, CRI 80, 60000 h

MAS LEDtube HF 1200mm HO 26W 865 T5 OE

Product Description

MASTER, LEDtube, T5, HF, 1200 mm, 26 W, LED alternative to 54W TL5 HO, 6500 K, 3900 lm, CRI 80, 60000 h, 150 lm/W, EEL D, G5, Glass, 1200 mm, RG0, SDCM 6, PF 0.92, IP20

Order code: 929002352202
Full order code: 871869974955200

Specifications

Cap base
G5
Nominal lifetime
60,000 h
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002352202 pdf 67.1 kB
Product information sheet
Product Information Sheet pdf 162.3 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929002352202 en_GB pdf 645.7 kB

Brochures

Installation instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929002352202_EU
Multiple assets - Visuals
Product-Diagrams-929002352202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 1200mm HO 26W 865 T5 OE IES 3.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-Mains-T5-COMF-3493011-Ref-929001391102 pdf 708.0 kB