Philips CorePro LEDtube InstantFit HF T5

For your everyday lighting jobs

Products

CorePro LEDtube HF 600mm HE 7.1W 830T5
CorePro LEDtube HF 600mm HE 7.1W 830T5
929003774102
CorePro LEDtube HF 600mm HE 7.1W 840T5
CorePro LEDtube HF 600mm HE 7.1W 840T5
929003774202
CorePro LEDtube HF 600mm HE 7.1W 865T5
CorePro LEDtube HF 600mm HE 7.1W 865T5
929003774302
CorePro LEDtube HF 1200mm HE 17.1W 830T5
CorePro LEDtube HF 1200mm HE 17.1W 830T5
929003774402
CorePro LEDtube HF 1200mm HE 17.1W 840T5
CorePro LEDtube HF 1200mm HE 17.1W 840T5
929003774502
CorePro LEDtube HF 1200mm HE 17.1W 865T5
CorePro LEDtube HF 1200mm HE 17.1W 865T5
929003774602
CorePro LEDtube HF 1500mm HE 20.5W 830T5
CorePro LEDtube HF 1500mm HE 20.5W 830T5
929003774702
CorePro LEDtube HF 1500mm HE 20.5W 840T5
CorePro LEDtube HF 1500mm HE 20.5W 840T5
929003774802

Product family information

Description

CorePro LEDtube InstantFit HF T5 is the quick and easy way to replace T5 fluorescent tubes with a fast payback time. Designed with industry leading ballast compatibility, the product is ideal for your everyday lighting jobs. With simply plug-and-play installation, it improves energy efficiency immediately and lasts for longer than conventional T5.

Benefits

  • Simple, fast, plug and play retrofit of conventional T5

  • Immediate energy savings up to 50%

Features

  • Retrofit solution with long lifetime of 15.000hrs

  • Up to 60% energy saving

Applications

  • Office, school
  • Retail
  • Industry, warehouse

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro LEDtube InstantFit HF T5 en_GB pdf 242.8 kB

Visuals

Family-Photographs-CorePro LEDtube InstantFit HF T5
Multiple assets - Visuals
Video
Philips CorePro LEDtube InstantFit HF T5 Video 45sec 2024 mp4 43.6 MB
Video
02 Installation guide Philips LEDtube based on High Frequency Electronic ballast HF HQ1 mp4 8.7 MB

Photometry and Lighting design

Family-IES-CorePro LEDtube InstantFit HF T5
Multiple assets - Software Plugins