Philips CorePro, LEDtube, T5, HF, 1200 mm, 17.1 W, 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 50000 h

CorePro LEDtube HF 1200mm HE 17.1W 830T5

Product Description

CorePro, LEDtube, T5, HF, 1200 mm, 17.1 W, LED alternative to 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 50000 h, 134 lm/W, EEL E, G5, Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003774402
Full order code: 872016929546900

Specifications

Cap base
G5
Nominal lifetime
50,000 h
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003774402 pdf 67.1 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003774402 en_GB pdf 633.1 kB

Brochures

Installation instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929003774402_EU
Multiple assets - Visuals
Product-Diagrams-929003774402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube HF 1200mm HE 17.1W 830T5 ies 21.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-InstantFit-HF-T5-FAM-10604264-Ref-929003775102-EPD pdf 696.3 kB