United Kingdom - English

Philips CorePro, LEDtube, T5, HF, 1500 mm, 26.7 W, 49W TL5 HO, 3000 K, 3700 lm, CRI 80, 50000 h

CorePro LEDtube HF 1500mm HO 26.7W 830T5

Product Description

CorePro, LEDtube, T5, HF, 1500 mm, 26.7 W, LED alternative to 49W TL5 HO, 3000 K, 3700 lm, CRI 80, 50000 h, 138 lm/W, EEL E, G5, Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003775302
Full order code: 872016929564300

Specifications

Cap base
G5
Nominal lifetime
50,000 h
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003775302 pdf 66.8 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.3 MB
Product leaflet
Localized commercial leaflet 929003775302 en_GB pdf 644.3 kB

Brochures

Installation instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929003775302_EU
Multiple assets - Visuals
Product-Diagrams-929003775302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube HF 1500mm HO 26.7W 830T5 ies 21.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-InstantFit-HF-T5-FAM-10604264-Ref-929003775402-EPD pdf 696.3 kB