United Kingdom - English

Philips CorePro, LEDtube, T5, HF, 1200 mm, 26.7 W, 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 50000 h

CorePro LEDtube HF 1200mm HO 26.7W 840T5

Product Description

CorePro, LEDtube, T5, HF, 1200 mm, 26.7 W, LED alternative to 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 50000 h, 146 lm/W, EEL D, G5, Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003775102
Full order code: 872016929560500

Specifications

  • Cap base
    G5
  • Nominal lifetime
    50,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003775102 pdf 67.3 kB
Product leaflet
Localized commercial leaflet 929003775102 en_GB pdf 830.7 kB

Brochures

Installation instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929003775102_EU
Multiple assets
Product-Diagrams-929003775102_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube HF 1200mm HO 26.7W 840T5 ies 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-InstantFit-HF-T5-FAM-10604264-Ref-929003775102-EPD pdf 696.3 kB