Philips CorePro, LEDtube, T5, HF, 1200 mm, 26.7 W, 54W TL5 HO, 3000 K, 3700 lm, CRI 80, 50000 h
CorePro LEDtube HF 1200mm HO 26.7W 830T5
Product Description
CorePro, LEDtube, T5, HF, 1200 mm, 26.7 W, LED alternative to 54W TL5 HO, 3000 K, 3700 lm, CRI 80, 50000 h, 138 lm/W, EEL E, G5, Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20
Specifications
- Cap base
- G5
- Nominal lifetime
- 50,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 3 years