United Kingdom - English

Philips CorePro, LEDtube, T5, HF, 1500 mm, 20.5 W, 35W TL5 HE, 6500 K, 3000 lm, CRI 80, 50000 h

CorePro LEDtube HF 1500mm HE 20.5W 865T5

Product Description

CorePro, LEDtube, T5, HF, 1500 mm, 20.5 W, LED alternative to 35W TL5 HE, 6500 K, 3000 lm, CRI 80, 50000 h, 146 lm/W, EEL D, G5, Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003774902
Full order code: 872016929556800

Specifications

  • Cap base
    G5
  • Nominal lifetime
    50,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product