United Kingdom - English

Philips CorePro, LEDtube, T8, EM/Mains, 600 mm, 8 W, 18W TL-D, 4000 K, 800 lm, CRI 80, 50000 h

CorePro LEDtube 600mm 8W 840 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 600 mm, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, CRI 80, 50000 h, 100 lm/W, EEL F, G13, Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003022102
Full order code: 871951432531900

Specifications

Cap base
G13
Nominal lifetime
50,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003022102 pdf 66.7 kB
Product information sheet
Product Information Sheet pdf 238.7 kB
Product leaflet
Localized commercial leaflet 929003022102 en_GB pdf 614.9 kB

Brochures

Installation instructions
online QIG for 324166174411 MAS Corepro LEDtube pdf 491.8 kB

Visuals

Product-Photographs-929003022102_EU
Multiple assets - Visuals
Product-Diagrams-929003022102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 8W 840 T8 IES 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003547202-EPD pdf 693.9 kB