Philips CorePro, LEDspot, PAR16, GU10, 2700 K, 2500 K, 2200 K, 355 lm, CRI 80, 15000 h, Glass
LED SSW 50W GU10 WW 36D RF ND SRT4
Product Description
CorePro, LEDspot, PAR16, GU10, 2700 K, 2500 K, 2200 K, 355 lm, CRI 80, 15000 h, Glass, 73.00 lm/W, EEL F, PF 0.5, RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap base
- GU10
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 50,000
- Rated Lifetime (Hours)
- 15,000 h
- Lighting Technology
- LEDspot
- Flux measurement reference
- Narrow Cone
- Warranty period
- 2 years