Philips SceneSwitch LED spot

Switch light settings without switching spots

Products

Product Compare
4.8
355
2200
2500
2700
GU10

Product family information

Description

Some situations call for cool light, others benefit from the ambience of a warm, cosy glow. With Philips SceneSwitch LEDspot, you can have different light settings from just one spot. And you don’t need a dimmer! Optimise your lighting for relaxing, hobbies, recreation or working. Simply at the flick of a switch. And that’s your existing switch! No extra installation is required.

Benefits

  • Create your own scene with one lamp simply using your existing light switch

  • No dimmer or additional installation needed

Features

  • Multiple light settings in one lamp

  • Plug and play

Applications

  • Indoor applications in open luminaires (with an open/free air gap of min. 10 mm)
  • Accent and general lighting (e.g. hotels, shops and offices)

Downloads