Philips MasterConnect, LEDspot, PAR16, 50 W, GU10, 4000 K, 345 lm, CRI 90, 25000 h, Plastic
MC LEDspot IA 4.7-50W GU10 940 36D
Product Description
MasterConnect, LEDspot, PAR16, 50 W, GU10, 4000 K, 345 lm, CRI 90, 25000 h, Plastic, 73 lm/W, EEL F, PF 0.7, 100 mm, RG1, IP20, SVM 0.1, PstLM 0.5
Specifications
- Cap base
- GU10
- Nominal lifetime
- 25,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LEDspot
- Flux measurement reference
- Narrow Cone
- Warranty period
- 5 years