Philips MASTER Value, LEDspot, PAR16, 35 W, GU10, 2700 K, 270 lm, CRI 90, 25000 h, Glass

MAS LED spot VLE D 2.8-35W GU10 927 36D

Product Description

MASTER Value, LEDspot, PAR16, 35 W, GU10, 2700 K, 270 lm, CRI 90, 25000 h, Glass, 96 lm/W, EEL E, PF 0.55, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004247302
Full order code: 872016939912900

Specifications

Cap base
GU10
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004247302 pdf 68.4 kB
Product information sheet
Product Information Sheet pdf 252.7 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929004247302 en_GB pdf 309.1 kB

Visuals

Product-Photographs-929004247302_EU
Multiple assets - Visuals
Product-Diagrams-929004247302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 2.8-35W GU10 927 36D IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-MV-COMF-2198-Ref-929004255802 pdf 805.5 kB