United Kingdom - English

Philips MASTER Value, LED, PAR16, 35 W, GU10, 2700 K, 270 lm, CRI 90, 25000 h

MAS LED spot VLE D 3.7-35W GU10 927 60D

Product Description

MASTER Value, LED, PAR16, 35 W, GU10, 2700 K, 270 lm, CRI 90, 25000 h, 72.00 lm/W, EEL F, PF 0.9, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002979802
Full order code: 871951431226500

Specifications

Cap base
GU10
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LED
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002979802 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 275.0 kB
Product leaflet
Localized commercial leaflet 929002979802 en_GB pdf 309.5 kB

Visuals

Product-Photographs-929002979802_EU
Multiple assets - Visuals
Product-Diagrams-929002979802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 3.7-35W GU10 927 60D IES 371 B