United Kingdom - English

Philips MASTER Value, LEDspot, PAR16, 50 W, GU10, 2200 K, 2700 K, 355 lm, CRI 90, 25000 h

MAS LED spot VLEDT4.9-50W GU10 927 36DUK

Product Description

MASTER Value, LEDspot, PAR16, 50 W, GU10, 2200 K, 2700 K, 355 lm, CRI 90, 25000 h, 72.00 lm/W, EEL F, PF 0.8, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001350399
Full order code: 871869670811801

Specifications

Cap base
GU10
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001350302 pdf 66.7 kB
Product information sheet
Product Information Sheet pdf 171.7 kB
Product leaflet
Localized commercial leaflet 929001350399 en_GB pdf 433.9 kB

Visuals

Product-Photographs-929001350399_EU
Multiple assets - Visuals
Product-Diagrams-929001350399_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED spot VLEDT4.9-50W GU10 927 36DUK ies 33.4 kB