Philips MASTER Value, LEDspot, PAR16, 35 W, GU10, 3000 K, 270 lm, CRI 90, 25000 h
MAS LED spot VLE D 3.7-35W GU10 930 36D
Product Description
MASTER Value, LEDspot, PAR16, 35 W, GU10, 3000 K, 270 lm, CRI 90, 25000 h, 81 lm/W, EEL F, PF 0.8, RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap base
- GU10
- Nominal lifetime
- 25,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LEDspot
- Flux measurement reference
- Narrow Cone