Philips MASTER Value, LEDspot, MR16, 35 W, GU5.3, 2200 K, 2700 K, 345 lm, CRI 90, 25000 h, Glass

MAS LEDspotLV DimTone 5.8-35W MR16 36D

Product Description

MASTER Value, LEDspot, MR16, 35 W, GU5.3, 2200 K, 2700 K, 345 lm, CRI 90, 25000 h, Glass, 59.00 lm/W, EEL G, PF 0.7, RG1, IP20

Order code: 929002493102
Full order code: 871951430730800

Specifications

Cap base
GU5.3
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002493102 pdf 68.7 kB
Product information sheet
Product Information Sheet pdf 177.3 kB
Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929002493102 en_GB pdf 299.1 kB

Visuals

Product-Photographs-929002493102_EU
Multiple assets - Visuals
Product-Diagrams-929002493102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDspotLV DimTone 5.8-35W MR16 36D IES 5.3 kB

Other

Environmental product declaration
EPD-Philips-MASTER VALUE LEDspot-LV-COMF-2197-Ref-929002492502 pdf 707.3 kB