Philips CorePro, LED, PL-L, HF, 312 mm, 12 W, 24W PL-L, 4000 K, 1500 lm, CRI 80, 30000 h
CorePro LED PLL HF 12W 840 4P 2G11
Product Description
CorePro, LED, PL-L, HF, 312 mm, 12 W, LED alternative to 24W PL-L, 4000 K, 1500 lm, CRI 80, 30000 h, 125 lm/W, EEL E, 2G11, Glass, RG0, SDCM 6, PF 0.9, IP20
Specifications
- Cap base
- 2G11
- Nominal lifetime
- 30,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LED
- Flux measurement reference
- Sphere
- Warranty period
- 3 years