Philips TrueForce LED Industrial and Retail (Highbay – MH)

A simple, direct retrofit LED replacement for HID high-bay lamps with MASTER – LED HID HPI for Industrial and Retail applications

Products

Product family information

Description

Philips MASTER - LED HID HPI Highbay Universal lamps give you a quick and easy payback solution to replace HID alternatives in high-bay applications. MASTER – LED HID HPI UN solutions give you the LED benefits of energy efficiency and a long lifetime with a retrofit solution. The design of MASTER – LED HID HPI UN enables the direct retrofit of HID lamps without changing the fixtures or gear. The MASTER – LED HID HPI UN lamp is compatible with both 250W and 400W EM gears to maximize the feasibility of such retrofits. Ignitor smart logic eliminates ignitor failure and continued ignition, which may generate overheating and EMI risks. Multiple beam angle options and a high color rendering index enhance the lighting distribution in medium and high-bay applications while creating a comfortable, safe, and highly productive environment.

Benefits

  • Retrofit: no need to rewire existing luminaires

  • Better light output and distribution compared to conventional HID lamps

Features

  • High Energy efficient lamps

  • Long lifetime – 50,000 hrs

Applications

  • Food and large retailers
  • Manufacturing
  • Retail

Warning & Safety

  • Please refer to the installation guide or consult a Philips Lighting representative for the wiring diagram and instructions.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TrueForce LED Industrial and Retail (Highbay – MH) en_GB pdf 228.1 kB
Additional literature
Explore the entire range of TrueForce LED HID replacement lamps pdf 4.7 MB

Visuals

Family-Photographs-TrueForce LED Industrial and Retail (Highbay – MH)
Multiple assets - Visuals
Packaging image
Packaging Image tif 18.1 MB

Photometry and Lighting design

Family-IES-TrueForce LED Industrial and Retail (Highbay – MH)
Multiple assets - Software Plugins