Philips MASTER, LED Highbay, Highbay, EM (ignitor & capacitor should not be removed)/Mains, 95 W, HPI 250W, E40, 4000 K, 13000 lm, CRI 80, 50000 h

TForce LED HPI UN 95W E40 840 WB

Product Description

MASTER, LED Highbay, Highbay, EM (ignitor & capacitor should not be removed)/Mains, 95 W, LED alternative to HPI 250W, E40, 4000 K, 13000 lm, CRI 80, 50000 h, 109 lm/W, EEL E, PF 0.9, Plastic, RG1, IP40, SVM 0.4, PstLM 1

Order code: 929002350802
Full order code: 871869975369600

Specifications

Cap base
E40
Nominal lifetime
50,000 h
Switching Cycle
50,000
Lighting Technology
LED Highbay
Flux measurement reference
Wide Cone
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002350802 pdf 67.6 kB
Product information sheet
Product Information Sheet pdf 190.5 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Product leaflet
Localized commercial leaflet 929002350802 en_GB pdf 601.5 kB

Brochures

Declaration of conformity
Declaration of conformity - TForce LED HPI UN 95W E40 840 WB pdf 217.1 kB
Installation instructions
Installation Instructions pdf 1.5 MB

Visuals

Product-Photographs-929002350802_EU
Multiple assets - Visuals
Product-Diagrams-929002350802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce LED HPI UN 95W E40 840 WB IES 3.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-HID-HPI-COMF-6871562-Ref-929002350702 pdf 673.8 kB