Philips Trueforce CorePro LED HPL

For your everyday lighting jobs, the new LED HPL solution for HID lamp replacement

Products

CorePro LED HPL/SON M 2Klm13W830E27 FR
CorePro LED HPL/SON M 2Klm13W830E27 FR
929004365102
CorePro LED HPL/SON M 2Klm13W840E27 FR
CorePro LED HPL/SON M 2Klm13W840E27 FR
929004365202

Product family information

Description

Philips TrueForce Core LED HPL lamps are an easy, LED solution with a short pay-back to replace High-Intensity Discharge (HID) lamps. This new generation of LED Core post-top lamps brings all the energy-efficiency and long-lifetime benefits of LED-to-HID replacement, while delivering instant saving for a low initial investment. Furthermore, TrueForce CorePro LED HPL lamps are designed to have the same lamp size and light distribution as their HID alternatives. And thanks to our high-power LED filament technology, you’ll never know the difference. Plus, their unique IP65 design means that TrueForce Core LED HPL Post-Top lamps can be used for outdoor, as well as indoor applications.

Benefits

  • A similar look and feel to conventional HID SON/HPL lamps

  • Perfect fit in HID luminaires with mains connection

Features

  • High Energy efficient lamps

  • Long lifetime – 25,000 hrs

Applications

  • Road and Street
  • Car parks
  • Parks and squares

Warning & Safety

  • Installation must always be performed by a qualified electrician or installer. Use the installation guide for instructions.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Trueforce CorePro LED HPL en_GB pdf 342.6 kB
Additional literature
Explore the entire range of TrueForce LED HID replacement lamps pdf 4.7 MB

Visuals

Family-Photographs-Trueforce CorePro LED HPL
Multiple assets - Visuals
Packaging image
Packaging Image tif 21.1 MB

Photometry and Lighting design

Family-IES-Trueforce CorePro LED HPL
Multiple assets - Software Plugins