Philips LED HPL, Oval, Mains, 13 W, HPL 50W, E27, 3000 K, 2000 lm, CRI 80, 25000 h

CorePro LED HPL/SON M 2Klm13W830E27 FR

Product Description

LED HPL, Oval, Mains, 13 W, LED alternative to HPL 50W, E27, 3000 K, 2000 lm, CRI 80, 25000 h, 153 lm/W, EEL D, PF 0.5, Glass, RG1, IP65, SVM 0.4, PstLM 1

Order code: 929004365102
Full order code: 872110314375400

Specifications

Cap base
E27
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004365102 pdf 69.1 kB
Product information sheet
Product Information Sheet pdf 350.8 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Product leaflet
Localized commercial leaflet 929004365102 en_GB pdf 551.1 kB

Brochures

Installation instructions
Installation instructions pdf 45.0 MB

Visuals

Product-Photographs-929004365102_EU
Multiple assets - Visuals
Product-Diagrams-929004365102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED HPL/SON M 2Klm13W830E27 FR ies 1.1 kB

Other

Environmental product declaration
EPD-HUB-EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929004365602 pdf 963.7 kB