Philips LED HPL, Oval, Mains only, 24.5 W, HPL 125W, SON 70W, E27, 3000 K, 4000 lm, CRI 80, 25000 h

TForce Core LED HPL 24.5W E27 830 FR

Product Description

LED HPL, Oval, Mains only, 24.5 W, LED alternative to HPL 125W, SON 70W, E27, 3000 K, 4000 lm, CRI 80, 25000 h, 163 lm/W, EEL C, PF 0.5, Glass, RG0, IP65, SVM 1.6, PstLM 1

Order code: 929003836502
Full order code: 872016933633900

Specifications

Cap base
E27
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003836502 pdf 68.9 kB
Product information sheet
Product Information Sheet pdf 197.2 kB
Product leaflet
Localized commercial leaflet 929003836502 en_GB pdf 575.7 kB

Brochures

Declaration of conformity
Declaration of conformity - TForce Core LED HPL 24.5W E27 830 FR pdf 295.2 kB
Installation instructions
Installation instructions pdf 557.4 kB

Visuals

Product-Photographs-929003836502_EU
Multiple assets - Visuals
Product-Diagrams-929003836502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core LED HPL 24.5W E27 830 FR ies 2.6 kB

Other

Environmental product declaration
EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929003731502 pdf 761.1 kB