United Kingdom - English

Philips CorePro, LED HPL, Oval, Mains only, 36 W, HPL 125W, SON 70W, E27, 4000 K, 6000 lm, CRI 80, 25000 h

TForce Core LED HPL 36W E27 840 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 36 W, LED alternative to HPL 125W, SON 70W, E27, 4000 K, 6000 lm, CRI 80, 25000 h, 166 lm/W, EEL C, PF 0.9, Glass, RG0, IP65, SVM 1.6, PstLM 1

Order code: 929002481302
Full order code: 871951429929000

Specifications

Cap base
E27
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002481302 pdf 68.6 kB
Product information sheet
Product Information Sheet pdf 171.8 kB
Product leaflet
Localized commercial leaflet 929002481302 en_GB pdf 623.7 kB

Brochures

Declaration of conformity
Declaration of conformity - TForce Core LED HPL 36W E27 840 FR pdf 295.2 kB
Installation instructions
Installation instructions pdf 557.4 kB

Visuals

Product-Photographs-929002481302_EU
Multiple assets - Visuals
Product-Diagrams-929002481302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core LED HPL 36W E27 840 FR IES 1.3 kB
IES
IES File - TForce Core LED HPL 36W E27 840 FR ies 2.6 kB

Other

Environmental product declaration
EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929003731502 pdf 761.1 kB