United Kingdom - English

Philips CorePro, LED HPL, Oval, Mains only, 36 W, HPL 125W, SON 70W, E27, 3000 K, 5500 lm, CRI 80, 25000 h

TForce Core LED HPL 36W E27 830 FR

Product Description

CorePro, LED HPL, Oval, Mains only, 36 W, LED alternative to HPL 125W, SON 70W, E27, 3000 K, 5500 lm, CRI 80, 25000 h, 152 lm/W, EEL D, PF 0.9, Glass, RG0, IP65, SVM 1.6, PstLM 1

Order code: 929002481202
Full order code: 871951429927600

Specifications

  • Cap base
    E27
  • Nominal lifetime
    25,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPL
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002481202 pdf 67.0 kB
Product information sheet
Product Information Sheet pdf 176.4 kB
Product leaflet
Localized commercial leaflet 929002481202 en_GB pdf 784.7 kB

Brochures

Declaration of conformity
Declaration of conformity - TForce Core LED HPL 36W E27 830 FR pdf 295.2 kB
Installation instructions
Installation instructions pdf 557.4 kB

Visuals

Product-Photographs-929002481202_EU
Multiple assets
Product-Diagrams-929002481202_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core LED HPL 36W E27 830 FR IES 1.3 kB
IES
IES File - TForce Core LED HPL 36W E27 830 FR ies 2.6 kB

Other

Environmental product declaration
EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929003731502 pdf 761.1 kB