Philips CorePro, LED SON-T, T-shape, Mains only, 26 W, 70, E27, 4000 K, 4500 lm, CRI 70, 25000 h
TForce Core LED road 26W 740 E27 MV
Product Description
CorePro, LED SON-T, T-shape, Mains only, 26 W, LED alternative to 70, E27, 4000 K, 4500 lm, CRI 70, 25000 h, 173.00 lm/W, EEL C, PF 0.9, Glass, RG1, IP65, SVM 4, PstLM 1
Specifications
- Cap base
- E27
- Nominal lifetime
- 25,000 h
- Switching Cycle
- 15,000
- Lighting Technology
- LED SON-T
- Flux measurement reference
- Sphere
- Warranty period
- 3 years