Philips CorePro, LEDspot, R7S, 60 W, R7s, 4000 K, 850 lm, CRI 80, 15000 h, Plastic

CorePro R7S 118mm 7.2-60W 840

Product Description

CorePro, LEDspot, R7S, 60 W, R7s, 4000 K, 850 lm, CRI 80, 15000 h, Plastic, 118.00 lm/W, EEL E, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002495102
Full order code: 871951430399700

Specifications

Cap base
R7s
Nominal lifetime
15,000 h
Switching Cycle
8,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002495101 pdf 67.7 kB
Product information sheet
Product Information Sheet pdf 170.4 kB
Product leaflet
Localized commercial leaflet 929002495102 en_GB pdf 555.8 kB

Visuals

Product-Photographs-929002495102_EU
Multiple assets - Visuals
Product-Diagrams-929002495102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro R7S 118mm 7.2-60W 840 IES 5.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDlinear-MV-COMF-5011000-118mm-Slim-COMF-5011000-Ref-929002495002 pdf 655.9 kB