Philips CorePro, LEDspot, R7S, 150 W, R7s, 3000 K, 2460 lm, CRI 80, 15000 h, Plastic

CoreProLED linearD 17.5-150W R7S 118 830

Product Description

CorePro, LEDspot, R7S, 150 W, R7s, 3000 K, 2460 lm, CRI 80, 15000 h, Plastic, 140.00 lm/W, EEL D, PF 0.9, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002016602
Full order code: 871869964673800

Specifications

Cap base
R7s
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002016602 pdf 66.9 kB
Product information sheet
Product Information Sheet pdf 293.3 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929002016602 en_GB pdf 710.6 kB

Visuals

Product-Photographs-929002016602_EU
Multiple assets - Visuals
Product-Diagrams-929002016602_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CoreProLED linearD 17.5-150W R7S 118 830 ies 10.4 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDlinear-MV-COMF-5011000-118mm-Classic-COMF-5011000-Ref-929001353602 pdf 686.5 kB