United Kingdom - English

Philips MASTER Ultra-efficient LED candles and lustres

Our most efficient LED candle

Products

MAS LEDCandleND2.3-40W E14 840 B35CL GUE
MAS LEDCandleND2.3-40W E14 840 B35CL GUE
929003626002

Product family information

Description

This is the most efficient LED candle from Philips brand. 210lm/W helps to concrete the company statement of sustainability. 50000 hour lifetime helps to extend the replacement cycle to reduce the waste. This is not only a high SPEC product, but also keeps the light quality of Philips brand

Benefits

  • energy-saving, 60% less energy comapring with standard Philips LED candles.

  • Very long lifetime that reduces the need for replacement

Features

  • Ultra energy-efficient, with 210 lm/W

  • Long lifetime, more than three times longer lifetime than normal LED products

Applications

  • Domestic application
  • Hospitality: restaurants and hotels

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER Ultra-efficient LED candles and lustres en_GB pdf 187.2 kB

Visuals

Family-Photographs-MASTER Ultra-efficient LED candles and lustres
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER Ultra-efficient LED candles and lustres
Multiple assets - Software Plugins