United Kingdom - English

Philips MASTER, LEDbulb, P45, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 25000 h, Glass

MAS LEDLusterDT3.5-40W E27 927 P45CL G

Product Description

MASTER, LEDbulb, P45, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 25000 h, Glass, 138 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003013282
Full order code: 871951444953400

Specifications

Cap base
E27
Nominal lifetime
25,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003013202 pdf 67.3 kB
Product information sheet
Product Information Sheet pdf 178.5 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929003013282 en_GB pdf 581.9 kB

Visuals

Product-Photographs-929003013282_EU
Multiple assets - Visuals
Product-Diagrams-929003013282_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDLusterDT3.5-40W E27 927 P45CL G IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Glass-LED-candles-and-lusters-COMF-8793386-Ref-929003012282 pdf 710.5 kB