Philips CorePro, LEDbulb, P45, 60 W, E14, 2700 K, 806 lm, CRI 80, 15000 h, Glass

CorePro LEDLusterND6.5-60W P45 E14827CLG

Product Description

CorePro, LEDbulb, P45, 60 W, E14, 2700 K, 806 lm, CRI 80, 15000 h, Glass, 124.00 lm/W, EEL E, PF 0.55, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002028592
Full order code: 871951434756400

Specifications

Cap base
E14
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002028555 pdf 67.1 kB
Product information sheet
Product Information Sheet pdf 164.5 kB
Product leaflet
Localized commercial leaflet 929002028592 en_GB pdf 585.3 kB

Visuals

Product-Photographs-929002028592_EU
Multiple assets - Visuals
Product-Diagrams-929002028592_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDLusterND6.5-60W P45 E14827CLG ies 2.3 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-candles-and-luster-COMF-8799442-Ref-929001345392 pdf 771.0 kB