Philips CorePro, LEDbulb, B35, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 h, Glass

CorePro LEDCandle ND 2.2-25W B35 E14 FRG

Product Description

CorePro, LEDbulb, B35, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 h, Glass, 113.00 lm/W, EEL E, PF 0.4, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001345292
Full order code: 871951434679600

Specifications

Cap base
E14
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001345255 pdf 68.1 kB
Product information sheet
Product Information Sheet pdf 180.2 kB
Product leaflet
Localized commercial leaflet 929001345292 en_GB pdf 434.8 kB

Visuals

Product-Photographs-929001345292_EU
Multiple assets - Visuals
Product-Diagrams-929001345292_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDCandle ND 2.2-25W B35 E14 FRG ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-candles-and-luster-COMF-8799442-Ref-929001345392 pdf 771.0 kB