Philips MASTER Value, LEDbulb, A60, 40 W, E27, 2700 K, 470 lm, CRI 90, 15000 h, Glass

MAS VLE LEDBulbD3.4-40W E27 927 A60 FR G

Product Description

MASTER Value, LEDbulb, A60, 40 W, E27, 2700 K, 470 lm, CRI 90, 15000 h, Glass, 138.00 lm/W, EEL D, PF 0.7, RG0, IP65, SVM 0.4, PstLM 1

Order code: 929003070702
Full order code: 871951435483800

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2.5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003070702 pdf 67.3 kB
Product information sheet
Product Information Sheet pdf 191.2 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929003070702 en_GB pdf 573.0 kB

Visuals

Product-Photographs-929003070702_EU
Multiple assets - Visuals
Product-Diagrams-929003070702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS VLE LEDBulbD3.4-40W E27 927 A60 FR G IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-A60-COMF-8793345-Ref-929003057502 pdf 741.1 kB