Philips LEDbulb, A60, 60 W, E27, 2700 K, 840 lm, CRI 80, 50000 h, Glass

MAS LEDBulb D 4-60W E27 827 A60 FR G UE

Product Description

LEDbulb, A60, 60 W, E27, 2700 K, 840 lm, CRI 80, 50000 h, Glass, 210 lm/W, EEL A, PF 0.9, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003800202
Full order code: 872016931055100

Specifications

Cap base
E27
Nominal lifetime
50,000 h
Switching Cycle
500,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003800202 pdf 66.1 kB
Product information sheet
Product Information Sheet pdf 175.9 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929003800202 en_GB pdf 585.9 kB

Visuals

Product-Photographs-929003800202_EU
Multiple assets - Visuals
Product-Diagrams-929003800202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDBulb D 4-60W E27 827 A60 FR G UE IES 667 B

Other

Environmental product declaration
EPD-Philips-MASTER-UltraEfficient-LED-bulb-A-shape-COMF-8932020-Ref-929003623702 pdf 936.4 kB