United Kingdom - English

Philips MASTER LEDbulb

MASTER LEDbulb - Elegence meets efficiency

Products

Product family information

Description

MASTER LEDbulb range delivers a dimmable glow effect for a welcoming, warm atmosphere, making it ideal for general lighting applications in the hospitality industry. Its unique design radiates warm light in all directions, making it a true alternative to the incandescent lamp. It is particularly suitable for public areas such as lobbies, corridors, stairwells, where the light is always on. Compatible with existing fixtures with an E27 or a B22 holder and designed for retrofit replacement of incandescent bulbs, MASTER LEDbulb delivers huge energy savings and minimises maintenance cost without any compromise on light quality.

Benefits

  • 85% energy saving compared with traditional incandescent lamps

  • Easy (retrofit) replacement

Features

  • Unique optical design allows for sparkling light

  • Dimmable

Applications

  • Hotels, restaurants, bars, cafés
  • Lobbies, corridors, stairwells, reception areas

Warning & Safety

  • Operating temperature range is between -20° C and 45° C ambient

  • Only to apply in dry or damp locations and most of open fixtures with lamp-holders that offer sufficient space (10 mm free air space)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LEDbulb en_GB pdf 194.1 kB

Visuals

Family-Photographs-MASTER LEDbulb
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER LEDbulb
Multiple assets - Software Plugins