Philips MASTER, LEDbulb, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 80, 25000 h

MAS LEDbulb DT 8-60W E27 A60 CL UK

Product Description

MASTER, LEDbulb, A60, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 80, 25000 h, 100.00 lm/W, EEL F, PF 0.9, RG1, IP20, SVM 0.39, PstLM 0.9

Order code: 929002490299
Full order code: 871951430634901

Specifications

Cap base
E27
Nominal lifetime
25,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002490232 pdf 67.1 kB
Product information sheet
Product Information Sheet pdf 182.2 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929002490299 en_GB pdf 299.7 kB

Visuals

Product-Photographs-929002490299_EU
Multiple assets - Visuals
Product-Diagrams-929002490299_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDbulb DT 8-60W E27 A60 CL UK IES 598 B

Other

Environmental product declaration
Philips-MASTER-LEDbulbs-COMF-2195-Ref-929002490221 pdf 890.1 kB